IESNA:LM-63-2002
[TEST]P1643776
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-830-U-T1
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 3000K FIXTURE w/ 90° Spill Light Eliminator RIGHT OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25934.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 89 90 95 105 115 125 135 145 155 165 175 180 
4352.9 4365.9 4488.8 4608.0 4699.3 4751.4 4716.1 4546.6 4311.9 4099.5 3861.1 3617.1 3402.9 3196.2 2935.4 
2695.2 2421.4 2143.8 1875.6 1573.9 1305.7 1056.1 853.1 720.8 644.5 596.0 549.5 489.9 434.0 372.5 305.5 236.5 158.3 96.9 
35.4 0.0 0.0 
4352.9 4362.2 4487.0 4606.2 4697.4 4757.0 4727.2 4555.9 4332.4 4123.8 3883.5 3633.9 3425.3 3214.8 2969.0 
2713.8 2445.6 2179.2 1898.0 1583.2 1318.7 1069.1 862.4 724.5 646.3 596.0 549.5 491.7 435.8 380.0 314.8 245.9 162.0 98.7 
33.5 0.0 0.0 
4352.9 4352.9 4466.5 4589.4 4693.7 4766.3 4773.8 4647.1 4431.1 4228.1 4017.6 3766.1 3546.4 3347.1 3118.0 
2870.2 2613.2 2339.4 2058.2 1749.0 1449.1 1173.4 933.2 773.0 668.7 614.7 562.5 501.0 448.9 389.3 326.0 258.9 173.2 102.4 
31.7 0.0 0.0 
4352.9 4380.8 4483.2 4619.2 4736.5 4844.6 4915.4 4863.2 4732.8 4561.5 4358.4 4129.3 3900.2 3674.9 3458.8 
3214.8 2954.1 2672.8 2372.9 2050.7 1708.0 1380.2 1095.2 871.7 730.1 650.0 592.3 532.7 469.4 411.6 348.3 279.4 197.4 
117.3 41.0 1.9 0.0 
4352.9 4375.2 4464.6 4604.3 4740.3 4883.7 5023.4 5101.6 5088.6 5001.0 4850.2 4652.7 4436.7 4207.6 3991.5 
3764.3 3503.5 3222.3 2900.0 2566.6 2158.7 1784.4 1404.4 1097.1 866.1 719.0 629.6 566.2 497.3 428.4 359.5 286.8 210.5 
122.9 48.4 3.7 0.0 
4352.9 4377.1 4451.6 4589.4 4745.9 4920.9 5107.2 5295.3 5425.7 5459.2 5433.2 5384.7 5287.9 5138.9 4941.4 
4717.9 4483.2 4196.4 3853.7 3471.9 3019.2 2503.3 1991.1 1534.8 1171.6 901.5 735.7 614.7 530.8 452.6 368.8 298.0 
217.9 130.4 55.9 3.7 0.0 
4352.9 4388.2 4449.7 4572.6 4738.4 4930.3 5142.6 5353.1 5580.3 5809.4 6005.0 6159.6 6286.2 6399.8 6481.8 
6489.2 6418.5 6230.3 5928.6 5496.5 4958.2 4291.4 3503.5 2704.5 1981.8 1456.5 1093.3 828.8 648.2 529.0 435.8 333.4 
245.9 160.2 74.5 7.5 0.0 
4352.9 4380.8 4431.1 4535.4 4675.1 4878.1 5099.7 5327.0 5571.0 5833.6 6114.9 6424.0 6753.7 7141.1 7591.9 
8059.4 8495.2 8910.6 9309.2 9664.9 9873.5 9825.1 9391.1 8366.7 6735.1 4837.1 3119.8 2110.3 1454.7 942.5 672.4 
486.1 331.5 203.0 102.4 14.9 0.0 
4352.9 4367.8 4416.2 4500.0 4613.6 4775.7 4967.5 5179.8 5410.8 5621.3 5859.7 6094.4 6364.4 6764.9 7312.5 
8005.4 8731.8 9653.8 10749.0 11952.2 13485.1 15040.3 16767.0 18577.4 20453.0 21799.7 22460.9 21088.1 15349.5 
8931.1 4297.0 2058.2 894.0 426.5 186.3 44.7 0.0 
4352.9 4345.4 4392.0 4464.6 4570.8 4714.2 4865.1 5055.0 5219.0 5382.9 5571.0 5701.4 5848.5 6122.3 6526.5 
7040.6 7569.5 8182.3 9113.6 10346.6 12028.6 14116.5 16843.3 20322.6 24675.5 29412.0 33371.9 34467.1 28706.1 
18465.6 9357.6 4148.0 1665.1 1892.4 1300.1 486.1 0.0 
4352.9 4377.1 4425.5 4501.9 4608.0 4758.9 4915.4 5103.5 5276.7 5429.4 5613.8 5731.2 5872.7 6122.3 6528.3 
7044.3 7549.0 8132.0 9041.0 10221.8 11812.5 13801.7 16165.3 19208.8 23148.2 27894.0 33034.7 36173.2 32343.7 
21380.6 10655.8 4472.1 1650.2 2169.9 1454.7 333.4 0.0 
4352.9 4367.8 4418.0 4494.4 4600.6 4745.9 4904.2 5094.2 5273.0 5436.9 5615.7 5738.6 5880.2 6137.2 6550.7 
7072.2 7558.4 8167.4 9093.1 10247.9 11870.2 13846.4 16325.5 19395.1 23446.2 28262.8 33213.6 36137.8 32008.5 
21170.1 10536.6 4392.0 1655.8 2214.6 1434.2 292.4 0.0 
4352.9 4347.3 4405.0 4483.2 4604.3 4764.5 4937.7 5144.5 5353.1 5539.3 5761.0 5921.1 6113.0 6429.6 6893.4 
7498.8 8083.6 8865.9 9961.1 11330.1 13321.2 15820.8 18813.9 22690.0 26804.4 30540.7 32902.5 32403.3 26256.8 
17085.5 8973.9 3995.2 1475.2 1447.2 1028.1 344.6 0.0 
4352.9 4373.3 4447.8 4557.7 4693.7 4891.1 5120.2 5373.5 5641.8 5923.0 6250.8 6580.5 6943.7 7394.4 8027.7 
8733.6 9525.2 10441.6 11507.0 12661.8 13900.4 15239.6 16649.6 18007.4 19186.5 19920.3 19570.1 16882.4 11065.6 5883.9 
3015.5 1406.2 664.9 326.0 147.1 44.7 0.0 
4352.9 4392.0 4479.5 4619.2 4773.8 4980.5 5233.9 5509.5 5818.7 6148.4 6461.3 6781.7 7130.0 7498.8 7910.4 
8281.0 8601.4 8878.9 9145.3 9303.6 9275.7 8940.4 8221.4 7010.8 5448.1 3710.3 2430.7 1687.5 1234.9 856.8 618.4 
448.9 307.3 191.8 98.7 18.6 0.0 
4352.9 4432.9 4539.1 4680.7 4855.8 5064.4 5325.1 5587.7 5828.0 6027.3 6226.6 6390.5 6491.1 6522.8 6498.5 
6431.5 6295.5 6072.0 5738.6 5232.0 4665.8 4064.2 3304.2 2484.7 1778.8 1337.3 1015.1 804.6 651.9 543.9 452.6 344.6 
255.2 167.6 83.8 11.2 0.0 
4352.9 4447.8 4561.5 4706.7 4881.8 5101.6 5306.5 5468.5 5559.8 5600.8 5584.0 5489.0 5349.3 5176.1 4986.1 
4777.5 4520.5 4213.2 3835.1 3436.5 2963.4 2425.1 1857.0 1417.4 1084.0 864.2 733.9 644.5 564.4 480.5 385.6 311.1 
231.0 149.0 63.3 5.6 0.0 
4352.9 4451.6 4576.4 4719.8 4887.4 5060.6 5185.4 5215.2 5202.2 5122.1 4954.5 4738.4 4507.4 4285.8 4075.3 
3825.7 3585.5 3315.4 2976.4 2592.7 2160.6 1683.8 1322.4 1018.8 841.9 741.3 664.9 599.8 521.5 441.4 368.8 296.2 221.6 
136.0 55.9 5.6 0.0 
4352.9 4438.5 4567.0 4712.3 4865.1 4978.7 5001.0 4939.6 4814.8 4637.8 4418.0 4177.8 3954.3 3738.2 3484.9 
3272.6 3050.9 2777.1 2443.7 2091.7 1672.6 1313.1 1035.6 854.9 763.7 692.9 638.9 575.5 488.0 428.4 363.2 296.2 214.2 
130.4 52.2 1.9 0.0 
4352.9 4438.5 4572.6 4714.2 4846.4 4902.3 4850.2 4729.1 4550.3 4334.2 4073.5 3835.1 3613.4 3382.4 3145.9 
2933.6 2704.5 2417.6 2102.9 1750.8 1387.6 1100.8 890.3 786.0 709.6 661.2 610.9 529.0 469.4 406.0 344.6 275.7 197.4 
121.1 46.6 0.0 0.0 
4352.9 4416.2 4557.7 4695.6 4812.9 4844.6 4764.5 4613.6 4408.7 4168.5 3904.0 3674.9 3440.2 3209.2 2983.9 
2769.7 2531.2 2261.2 1942.7 1570.2 1257.2 1007.7 834.4 752.5 687.3 648.2 597.9 517.8 458.2 394.9 329.7 258.9 176.9 111.8 
41.0 0.0 0.0 
4352.9 4419.9 4561.5 4701.2 4814.8 4837.1 4747.7 4591.3 4378.9 4142.4 3885.3 3648.8 3421.6 3183.2 2957.8 
2754.8 2497.7 2220.2 1911.0 1555.3 1236.8 990.9 827.0 750.6 685.4 646.3 597.9 517.8 456.3 393.0 326.0 251.4 165.8 104.3 
37.3 0.0 0.0 
